Altium Designer Pick and Place Locations
V:\Release\test\kkelsen\Altium\Projects\QPL9098\. 1-28-2019 1-59-16 PM\Pick Place\Pick Place for QPL9098-4000(A).txt

========================================================================================================================
File Design Information:

Date:       28/01/19
Time:       13:59
Revision:   Not in VersionControl
Variant:    No variations
Units used: mm

Designator    Comment                Layer    Footprint         Center-X(mm) Center-Y(mm) Rotation Description                        
R4            RESISTOR               TopLayer 0402_HDI_Res      10.1600      25.5270      45       "RES, 0 OHM, 0402"                 
C11           CAPACITOR              TopLayer 0402_HDI_Cap      11.3030      26.0350      135      "CAP, 100pF, 5%, 50V, C0G, 0402"   
"SAP# 290527" QPL909X-4000(A).PcbDoc TopLayer QORVO-LOGO-500MIL -258.2811    -152.3488    360      "QORVO Logo For PCB"               
U1            DFN2X2-8P              TopLayer DFN2X2-8P         12.9540      28.1940      0        ""                                 
R3            RESISTOR               TopLayer 0402_HDI_Res      15.8750      25.5270      135      "RES, 0 OHM, 0402"                 
R1            RESISTOR               TopLayer 0402_HDI_Res      14.2240      37.3380      0        "RES, 0 OHM, 0402"                 
L1            INDUCTOR               TopLayer 0603_HDI_Ind      13.8430      30.6070      90       "IND, 68nH, 5%, M/L, 0603"         
J9            "SMA EDGE"             TopLayer SMA               22.3515      7.1120       180      ""                                 
J8            "SMA EDGE"             TopLayer SMA               3.5565       7.1120       360      ""                                 
J6            "Turret 1068789"       TopLayer Turret_1068789    8.5090       37.3380      0        Turret                             
J5            "Turret 1068789"       TopLayer Turret_1068789    17.6530      19.4310      0        Turret                             
J4            "Turret 1068789"       TopLayer Turret_1068789    8.5090       19.4310      0        Turret                             
J3            "Turret 1068789"       TopLayer Turret_1068789    17.6530      37.3380      0        Turret                             
J2            "SMA EDGE"             TopLayer SMA               23.6215      28.4480      180      ""                                 
J1            "SMA EDGE"             TopLayer SMA               2.2865       28.4480      360      ""                                 
C12           CAPACITOR              TopLayer 0402_HDI_Cap      14.7320      26.0350      225      "CAP, 100pF, 5%, 50V, C0G, 0402"   
C10           CAPACITOR              TopLayer 0402_HDI_Cap      13.3350      32.2580      180      "CAP, 1000pF, 10%, 25V, STD, 0402" 
C9            CAPACITOR              TopLayer 0402_HDI_Cap      13.3350      33.2740      180      "CAP, 1uF, 10%, 6.3V, X5R, 0402"   
C8            CAPACITOR              TopLayer 0402_HDI_Cap      20.0660      7.1120       0        "CAP, 100pF, 5%, 50V, C0G, 0402"   
C5            CAPACITOR              TopLayer 0402_HDI_Cap      5.8420       7.1120       0        "CAP, 100pF, 5%, 50V, C0G, 0402"   
C4            CAPACITOR              TopLayer 0402_HDI_Cap      21.3360      28.4480      0        "CAP, 100pF, 5%, 50V, C0G, 0402"   
C1            CAPACITOR              TopLayer 0402_HDI_Cap      4.5720       28.4480      0        "CAP, 100pF, 5%, 50V, C0G, 0402"   
